??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC238
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Towel holder single arm - Sanitary accessories
Bill of material
BA21VC238
BNR
Order number
BA21VC238
PD
Product description
CHIC22 single towel holder 33 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107943
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
33 cm
WSM
Wall / standing model
Drill / Glue
W
Width
64 mm
H
Height
35 mm
L
Length
331 mm
GW
Installation height
0.8 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC238/
Preview - Generation
Preview
3D
Dimension
2D