??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC236
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 shower basket corner model plastic insert 16x 16.4x 7.2 cm - Sanitary accessories
Bill of material
BA21VC236
BNR
Order number
BA21VC236
PD
Product description
CHIC22 shower basket corner model plastic insert frosted Dimensions 16x 16.4x 7.2 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107988
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
163.7 mm
H
Height
72 mm
L
Length
177 mm
GW
Installation height
1 m
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC236/
Preview - Generation
Preview
3D
Dimension
2D