??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC234
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Shower basket with caddy 26.1 x 12.6 x 7.4 cm - Sanitary accessories
Bill of material
BA21VC234
BNR
Order number
BA21VC234
PD
Product description
CHIC22 Shower basket plastic caddy matt Dimensions 26.1 x 12.6 x 7.4 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107985
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
261 mm
H
Height
74 mm
L
Length
126 mm
GW
Installation height
1 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC234/
Preview - Generation
Preview
3D
Dimension
2D