??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC227
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 soap dispenser - Sanitary accessories
Bill of material
BA21VC227
BNR
Order number
BA21VC227
PD
Product description
CHIC22 soap dispenser glass frosted Capacity 0,28 litres Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107910
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Mattglas
WSM
Wall / standing model
Drill / Glue
W
Width
71.5 mm
H
Height
173 mm
L
Length
100 mm
GW
Installation height
1 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
84.798.992
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC227/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.