??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC212
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Glass holder - Sanitary accessories
Bill of material
BA21VC212
BNR
Order number
BA21VC212
PD
Product description
CHIC22 glass holder frosted glass Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107848
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Mattglas
WSM
Wall / standing model
Drill / Glue
W
Width
71.5 mm
H
Height
122 mm
L
Length
93 mm
GW
Installation height
1 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC212/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.