??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC208
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Double bath towel rail - Sanitary accessories
Bill of material
BA21VC208
BNR
Order number
BA21VC208
PD
Product description
CHIC22 bath towel rail double 80cm, adjustable Protrusion 11.1 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
ARTNR
Article number
107827
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
80 cm
WSM
Wall / standing model
Drill / Glue
W
Width
864 mm
H
Height
44 mm
L
Length
110.5 mm
GW
Installation height
1.6 m
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC208/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.