??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC204
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Bath towel rail, triple, movable - Sanitary accessories
Bill of material
BA21VC204
BNR
Order number
BA21VC204
PD
Product description
CHIC22 bath towel rail triple 60 cm with 3 movable rails Protrusion A22/H22.5 cm Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
ARTNR
Article number
107929
LODDEST
LOD Destination
LODLEVEL
LOD Level
POS1
Badentuchstange Position
POS2
Badentuchstange Position
POS3
Badentuchstange Position
F
Color
Chrome
MASS
Dimensions
60 cm
WSM
Wall / standing model
Drill / Glue
W
Width
663 mm
H
Height
225 mm
L
Length
220 mm
GW
Installation height
1.6 m
NW
Netto weight
1.82 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC204/
Preview - Generation
Preview
3D
Dimension
2D