??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC203
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Bath towel rail - Sanitary accessories
Bill of material
BA21VC203
BNR
Order number
BA21VC203
PD
Product description
CHIC22 bath towel rail, 100cm, adjustable, 2 fold-down hooks removable Protrusion 8.1 cm Mounting Adesio gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2x 2.25 ml SikaFast
ARTNR
Article number
107822
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
100 cm
WSM
Wall / standing model
Drill / Glue
W
Width
1064 mm
H
Height
44 mm
L
Length
81 mm
GW
Installation height
1.6 m
NW
Netto weight
0.9 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC203/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.