??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC177
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Bath handle angled with shower basket - Sanitary accessories
Bill of material
BA21VC177
BNR
Order number
BA21VC177
PD
Product description
CHIC22 bath handle, angled, with shower basket, 36.1 x 12.2 x 18.5 cm basket height 4 cm, fits on left or right including non-corrosive fixing material Maximum load: up to 100 kg
ARTNR
Article number
107977
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
361 mm
H
Height
185 mm
L
Length
122 mm
NW
Netto weight
0.68 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC177/
Preview - Generation
Preview
3D
Dimension
2D