??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC173
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 bath grip with plastic basket - Sanitary accessories
Bill of material
BA21VC173
BNR
Order number
BA21VC173
PD
Product description
CHIC22 bath handle with plastic caddy frosted 36.8 x 12.2 x 7.8 cm, caddy height 7 cm including non-corrosive fixing material Maximum load: up to 100 kg
ARTNR
Article number
107969
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
368 mm
H
Height
78 mm
L
Length
122 mm
GW
Installation height
0.7 m
NW
Netto weight
0.55 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC173/
Preview - Generation
Preview
3D
Dimension
2D