??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC172
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 bath grip with plastic basket - Sanitary accessories
Bill of material
BA21VC172
BNR
Order number
BA21VC172
PD
Product description
CHIC22 bath handle with plastic caddy clear 36.8 x 12.2 x 5 cm, caddy height 4.5 cm incl. corrosion-free mounting material Maximum load: up to 100 kg
ARTNR
Article number
107967
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
368 mm
H
Height
50 mm
L
Length
122 mm
GW
Installation height
0.7 m
NW
Netto weight
0.44 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC172/
Preview - Generation
Preview
3D
Dimension
2D