??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC171
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 Handle - Sanitary accessories
Bill of material
BA21VC171
BNR
Order number
BA21VC171
PD
Product description
CHIC22 handle 31.2 x 7.8 x 3.4 cm incl. corrosion-free mounting material Maximum load: up to 100 kg
ARTNR
Article number
107965
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
312 mm
H
Height
34 mm
L
Length
78 mm
GW
Installation height
1.1 m
NW
Netto weight
0.28 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC171/
Preview - Generation
Preview
3D
Dimension
2D