??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC156
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 toilet brush set stand model - Sanitary accessories
Bill of material
BA21VC156
BNR
Order number
BA21VC156
PD
Product description
CHIC22 toilet brush set stand model with closing lid, plastic insert black freestanding
ARTNR
Article number
107979
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Standing model
W
Width
88 mm
H
Height
150 mm
L
Length
97 mm
GW
Installation height
0.2 m
M
Main customs material
CTN
Customs tariff number CH
96.039.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC156/
Preview - Generation
Preview
3D
Dimension
2D