??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC123
HELP_VARIABLE
Company
Bodenschatz
Description
CHIC22 soap holder stand model - Sanitary accessories
Bill of material
BA21VC123
BNR
Order number
BA21VC123
PD
Product description
CHIC22 soap holder stand model clear glass
ARTNR
Article number
107894
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Klarglas
WSM
Wall / standing model
Standing model
W
Width
140 mm
H
Height
32 mm
L
Length
83 mm
GW
Installation height
0.85 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC123/
Preview - Generation
Preview
3D
Dimension
2D