??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Oct 31, 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC174(architecture400)
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 grab bar with wire soap basket - Sanitary accessories
Bill of material
BA14VC174(architecture400)
BNR
Order number
BA14VC174
PD
Product description
CHIC14 bath handle with wire soap basket 37x12.2x5cm
ARTNR
Article number
104659
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
369 mm
H
Height
45.5 mm
L
Length
122 mm
GW
Installation height
0.7 m
NW
Netto weight
0.55 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.024.990
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC174/
Preview - Generation
Preview
3D
Dimension
2D