??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Oct 31, 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC173
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 bath grip with plastic basket - Sanitary accessories
Bill of material
BA14VC173
BNR
Order number
BA14VC173
PD
Product description
CHIC14 bath handle with plastic caddy 37x12.2x7cm
ARTNR
Article number
105337
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Wall model
W
Width
121 mm
H
Height
375 mm
L
Length
210 mm
GW
Installation height
0.7 m
NW
Netto weight
0.6 kg
M
Main customs material
Brass
CTN
Customs tariff number CH
8302.4990
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC173/
Preview - Generation
Preview
3D
Dimension
2D