??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Oct 31, 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC171
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 handle - Sanitary accessories
Bill of material
BA14VC171
BNR
Order number
BA14VC171
PD
Product description
CHIC14 handle, 31.2x7.8x3.5cm Maximum load: up to 100 kg
ARTNR
Article number
104665
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Verchromt
WSM
Wall / standing model
Wall model
W
Width
313 mm
H
Height
34 mm
L
Length
77.5 mm
GW
Installation height
1.1 m
NW
Netto weight
0.28 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC171/
Preview - Generation
Preview
3D
Dimension
2D