??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Oct 31, 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC154
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 toilet brush set - Sanitary accessories
Bill of material
BA14VC154
BNR
Order number
BA14VC154
PD
Product description
CHIC14 toilet brush set with closing lid glass frosted. Mounting gluing or drilling
ARTNR
Article number
104651
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Variant
With locking lid
F
Color
Chrome
WF
Web color variant
Mattglas
WSM
Wall / standing model
Drill / Glue
W
Width
96 mm
H
Height
375 mm
L
Length
111 mm
GW
Installation height
0.2 m
NW
Netto weight
0.9 kg
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
9603.9090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC154/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.