??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Oct 31, 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC139
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 Towel holder with two movable arms - Sanitary accessories
Bill of material
BA14VC139
BNR
Order number
BA14VC139
PD
Product description
CHIC14 towel holder with two movable arms 33 cm. Mounting gluing or drilling
ARTNR
Article number
104629
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Dimensions
33 cm
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
67 mm
H
Height
41 mm
L
Length
336 mm
GW
Installation height
0.8 m
NW
Netto weight
0.5 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC139/
Preview - Generation
Preview
3D
Dimension
2D