??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Oct 31, 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC103
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 Bath towel rail - Sanitary accessories
Bill of material
BA14VC103
BNR
Order number
BA14VC103
PD
Product description
CHIC14 bath towel rail, 100cm, adjustable, 2 fold-down hooks, removable, protrusion 8.5 cm. Mounting gluing or drilling
ARTNR
Article number
104586
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
100 cm
WSM
Wall / standing model
Drill / Glue
W
Width
1066 mm
H
Height
47 mm
L
Length
85 mm
GW
Installation height
1.6 m
NW
Netto weight
0.9 kg
M
Main customs material
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC103/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.