??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA91WS021
HELP_VARIABLE
Company
Bodenschatz
Description
U-shaped shower curtain rail, Aluminium - Sanitary accessories
Bill of material
BA91WS021
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White RAL9016
MASS
Dimensions
cm
WSM
Wall / standing model
Wall model
W
Width
mm
H
Height
50 mm
L
Length
mm
GW
Installation height
2 m
NW
Netto weight
kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA91WS021/
Preview - Generation
Preview
3D
Dimension
2D