??
Selección de modelo CAD
Delivery country
The current part cannot be delivered to the selected country.
BA71VC238
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Towel Rod 1-arm - Sanitary accessories
Bill of material
BA71VC238
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
50 mm
H
Height
50 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Netto weight
kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC238
Preview - Generation
Previsualización
3D
Dimensión
2D