您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
Delivery country
The current part cannot be delivered to the selected country.
{bodenschatz/produktserien/livio_adesio/livio_badentuchstange_doppelt.prj},{NB=BA71VC204(architecture400)},{BNR=BA71VC204},{PD=Badetuchstange modico.2+ doppelt 60 cm verchromt, kürzbar mit Kombiflansch zum Kleben gemäss DIN 2304-1 oder Bohren inkl. Befestigungsmaterial (ohne Klebstoff) Füllmenge Klebstoff: 2 x 1.18 ml SikaFast},{ARTNR=108446},{LODDEST=architecture},{LODLEVEL=400},{F=Chrome},{MASS=60},{MASS1=600},{WSM=BohrenKleben},{W=644},{H=50},{L=112},{GW=1.6},{NW=1.02},{M=Rostfreier Stahl},{CTN=8302.5090},{CTN2=8302.5000},{INFO=https://www.bodenschatz.ch/direct/BA71VC204},{DC=AT,DE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
BA71VC204
HELP_VARIABLE
Company
Bodenschatz
Description
Livio Adesio Bath towel rail - Sanitary accessories
Bill of material
BA71VC204
BNR
Order number
BA71VC204
BA71VC204
PD
Product description
Bath towel rail Livio Adesio double 60cm chromeplated adjustable, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 2 x 1.18 ml SikaFast
Bath towel rail Livio Adesio double 60cm chromeplated adjustable, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 2 x 1.18 ml SikaFast
ARTNR
Article number
108446
108446
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
644
644
mm
H
Height
50
mm
L
Length
112
mm
GW
Installation height
1.6
m
NW
Netto weight
1.02
1.02
kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC204
Preview - Generation
預覽
3D
尺寸
2D
生成CAD模型
生成PDF資料表