CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since Mar 31, 2026. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
BA56VC173
Company
Bodenschatz
Description
LINDO shower basket - Sanitary accessories
Bill of material
BA56VC173
BNR
Order number
BA56VC173
PD
Product description
LINDO shower basket 30 x 13.5 x 6.7 cm
ARTNR
Article number
104392
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome plated
WSM
Wall / standing model
Wall model
W
Width
299.0 mm
H
Height
67 mm
L
Length
134.0 mm
GW
Installation height
1 m
NW
Net weight
1 kg
M
Main customs material
Zinc (Zamak)
CTN
Customs tariff number CH
7907.0040
CTN2
Customs tariff number DE, AT
7907.0000
INFO
Product information
https://www.bodenschatz.ch/direct/BA56VC173
Preview - Generation