CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC215
Company
Bodenschatz
Description
Chic 22 Double glass holder - Sanitary accessories
Bill of material
BA21VC215
BNR
Order number
BA21VC215
PD
Product description
CHIC22 double glass holder, clear glass. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107876
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WF
Web color variant
Klarglas
WSM
Wall / standing model
Drill / Glue
W
Width
151.5 mm
H
Height
122 mm
L
Length
93 mm
GW
Installation height
1 m
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
79.070.040
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC215/
Preview - Generation
Preview
3D
Dimension
2D