??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since 31 Oct 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC139
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 Towel holder with two movable arms - Sanitary accessories
Bill of material
BA14VC139
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Dimensions
cm
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
67 mm
H
Height
41 mm
L
Length
mm
GW
Installation height
0.8 m
NW
Netto weight
0.5 kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
8302.5090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC139/
Preview - Generation
Preview
3D
Dimension
2D