??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since 31 Oct 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC150
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 Toilet paper holder without lid - Sanitary accessories
Bill of material
BA14VC150
BNR
Order number
BA14VC150
PD
Product description
CHIC14 toilet paper holder without lid fits on right or left. Mounting gluing or drilling
ARTNR
Article number
104640
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Variant
Right
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
133 mm
H
Height
155 mm
L
Length
130 mm
GW
Installation height
0.7 m
NW
Netto weight
0.3 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC150/
Preview - Generation
Preview
3D
Dimension
2D