??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since 31 Oct 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC153
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 toilet brush set - Sanitary accessories
Bill of material
BA14VC153
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
MASS
Variant
F
Color
Chrome
WF
Web color variant
Mattglas
WSM
Wall / standing model
Drill / Glue
W
Width
96 mm
H
Height
375 mm
L
Length
111 mm
GW
Installation height
0.2 m
NW
Netto weight
0.9 kg
M
Main customs material
Kunststoff
CTN
Customs tariff number CH
9603.9090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC153/
Preview - Generation
Preview
3D
Dimension
2D