??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since 31 Oct 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC126
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 Soap dispenser - Sanitary accessories
Bill of material
BA14VC126
BNR
Order number
BA14VC126
PD
Product description
CHIC14 soap dispenser, clear glass 0.2 litre. Mounting gluing or drilling
ARTNR
Article number
104611
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Klarglas
WSM
Wall / standing model
Drill / Glue
W
Width
75 mm
H
Height
151 mm
L
Length
109 mm
GW
Installation height
1 m
NW
Netto weight
0.5 kg
CTN
Customs tariff number CH
8479.8992
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC126/
Preview - Generation
Preview
3D
Dimension
2D