??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
Discontinued product
Product discontinued since 31 Oct 2022.
Alternative part(s)
Should a replacement part be used?
BA14VC111
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 14 Glass holder - Sanitary accessories
Bill of material
BA14VC111
BNR
Order number
BA14VC111
PD
Product description
CHIC14 glass holder, clear glass. Mounting gluing or drilling
ARTNR
Article number
104604
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WF
Web color variant
Klarglas
WSM
Wall / standing model
Drill / Glue
W
Width
75 mm
H
Height
106 mm
L
Length
92 mm
GW
Installation height
1 m
NW
Netto weight
0.4 kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
7907.0040
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA14VC111/
Preview - Generation
Preview
3D
Dimension
2D