您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
Delivery country
The current part cannot be delivered to the selected country.
{bodenschatz/produktserien/nia/nia_haltegriff.prj},{NB=BA57VC171(architecture400)},{BNR=BA57VC171},{PD=NIA handle, straight Protrusion 6.1 cm max. load limit 75 kg },{ARTNR=105629},{LODDEST=architecture},{LODLEVEL=400},{F=Chrome},{FX=VC},{MASS=6.1},{WSM=Wall Model},{W=350},{H=18},{L=61},{GW=1.1},{NW=0.8407},{M=Zink (Zamak)},{CTN=83.024.990},{CNT2=83.024.900},{INFO=https://www.bodenschatz.ch/direct/BA57VC171},{ONX=1},{DC= CH, AT, DE}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
BA57VC171
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Handle - Sanitary accessories
Bill of material
BA57VC171
BNR
Order number
BA57VC171
BA57VC171
PD
Product description
Nia Handle, straight Protrusion 6.1 cm max. load limit 75 kg
ARTNR
Article number
105629
105629
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
400
350
200
F
Color
Chrome
Chrome
WSM
Wall / standing model
Wall model
W
Width
350
mm
H
Height
18
mm
L
Length
61
mm
GW
Installation height
1.1
m
NW
Netto weight
0.8407
kg
M
Main customs material
Zink (Zamak)
CTN
Customs tariff number CH
83.024.990
CNT2
Customs tariff number DE, AT
83.024.900
INFO
Product information
https://www.bodenschatz.ch/direct/BA57VC171
Preview - Generation
預覽
3D
尺寸
2D
生成CAD模型
生成PDF資料表