CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA71VC242
Company
Bodenschatz
Description
Livio Adesio Towel Ring - Sanitary accessories
Bill of material
BA71VC242
BNR
Order number
BA71VC242
PD
Product description
Towel Ring Livio Adesio chrome plated, combi wall mounting bracket for gluing according to DIN 2304-1 or screwing incl. fixing material (without adhesive) Filling quantity adhesive: 1.18 ml SikaFast
ARTNR
Article number
108461
LODDEST
LOD Destination
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
242 mm
H
Height
163.5 mm
L
Length
61 mm
NW
Netto weight
0.4 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
8302.5090
CTN2
Customs tariff number DE, AT
8302.5000
INFO
Product information
https://www.bodenschatz.ch/direct/BA71VC242
Preview - Generation
Preview
3D
Dimension
2D