您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
Support
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
Delivery country
The current part cannot be delivered to the selected country.
{bodenschatz/produktserien/nia_adesio/nia_adesio_handturchring.prj},{NB=BA57SM242(architecture400)},{BNR=BA57SM242},{PD=NIA Adesio Towel ring 30 cm Overhang 6.5 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 1,2 ml SikaFast},{ARTNR=107752},{LODDEST=architecture},{LODLEVEL=400},{F=Black matt},{MASS=0.0},{WSM=Drill / Glue},{W=400},{H=40},{L=65},{GW=0.8},{NW=0.82},{M=Messing},{CTN=83.025.090},{CTN2=83.025.000},{INFO=https://www.bodenschatz.ch/direct/BA57SM242},{ONX=1},{DC=AT,CH,DE},{FX=SM}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
BA57SM242
HELP_VARIABLE
Company
Bodenschatz
Description
Nia Adesio towel ring - Sanitary accessories
Bill of material
BA57SM242
BNR
Order number
BA57SM242
PD
Product description
NIA Adesio Towel ring 30 cm Overhang 6.5 cm Mounting gluing or drilling incl. fixing material (without glue) Adhesive filling quantity: 2x 1,2 ml SikaFast
ARTNR
Article number
107752
LODDEST
LOD Destination
Architecture
Mechanical
Architecture
Mechanical
LODLEVEL
LOD Level
400
350
200
400
350
200
F
Color
Black matt
WSM
Wall / standing model
Drill / Glue
W
Width
400
mm
H
Height
40
mm
L
Length
65
mm
GW
Installation height
0.8
m
NW
Netto weight
0.82
kg
M
Main customs material
Brass
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/direct/BA57SM242
Preview - Generation
預覽
3D
尺寸
2D
刷新預覽
模型參數已修改,與當前預覽不符.
You have to generate a new preview.
生成CAD模型
生成PDF資料表