??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC947
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder with two arms, extendable - Sanitary accessories
Bill of material
BA40VC947
BNR
Order number
BA40VC947
PD
Product description
BODENSCHATZ Towel holder with two arms, extendable 33-51 cm, adjustable 0°/45°/90°
ARTNR
Article number
106266
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
cm
Enter value for MASS
Dimensions
mm
cm
inch
ft
ROT
Rotation
WSM
Wall / standing model
Wall model
W
Width
81.0 mm
H
Height
60 mm
L
Length
343.0 mm
GW
Installation height
0.8 m
NW
Netto weight
0.526 kg
CTN
Customs tariff number CH
83.025.090
CTN2
Customs tariff number DE, AT
83.025.000
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC947/
Preview - Generation
Preview
3D
Dimension
2D