??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40VC606
HELP_VARIABLE
Company
Bodenschatz
Description
Towel holder, Bijou - Sanitary accessories
Bill of material
BA40VC606
BNR
Order number
BA40VC606
PD
Product description
BODENSCHATZ towel holder, Bijou, 28 cm screw displacement 24 cm
ARTNR
Article number
103676
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
MASS
Dimensions
28 cm
WSM
Wall / standing model
Wall model
W
Width
280 mm
H
Height
22 mm
L
Length
50 mm
GW
Installation height
0.8 m
NW
Netto weight
0.30 kg
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40VC606/
Preview - Generation
Preview
3D
Dimension
2D