??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA40SM540
HELP_VARIABLE
Company
Bodenschatz
Description
Universal shower basket corner model - Sanitary accessories
Bill of material
BA40SM540
BNR
Order number
BA40SM540
PD
Product description
BODENSCHATZ shower basket, corner model, concealed fitting, basket height 6 cm, 17 x 17 cm. Mounting gluing or drilling
ARTNR
Article number
107265
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Black matt
WSM
Wall / standing model
Drill / Glue
W
Width
233 cm
H
Height
87 cm
L
Length
178 cm
GW
Installation height
1.2 m
NW
Netto weight
0.5 kg
M
Main customs material
Stainless steel
CTN
Customs tariff number CH
7324.9029
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA40SM540/
Preview - Generation
Preview
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.