??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA24IN141
HELP_VARIABLE
Company
Bodenschatz
Description
Innox Towel rail double - Sanitary accessories
Bill of material
BA24IN141
BNR
Order number
BA24IN141
PD
Product description
INNOX Towel rail double 42 cm Mounting drilling incl. fixing material
ARTNR
Article number
105559
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Inox
MASS
Variant
Towel rail
WSM
Wall / standing model
Wall model
W
Width
106 mm
H
Height
56 mm
L
Length
416 mm
GW
Installation height
0.8 m
NW
Netto weight
0.61 kg
M
Main customs material
Messing
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA24IN141/
Preview - Generation
Preview
3D
Dimension
2D