??
CAD model selection
Delivery country
The current part cannot be delivered to the selected country.
BA21VC255
HELP_VARIABLE
Company
Bodenschatz
Description
Chic 22 toilet paper holder with tray - Sanitary accessories
Bill of material
BA21VC255
BNR
Order number
BA21VC255
PD
Product description
CHIC22 toilet paper holder with tray fits on right or left. Mounting Adesio for gluing or drilling incl. fixing material (without glue) Filling quantity adhesive: 2.25 ml SikaFast
ARTNR
Article number
107981
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
Chrome
WSM
Wall / standing model
Drill / Glue
W
Width
170 mm
H
Height
160 mm
L
Length
125 mm
GW
Installation height
0.7 m
M
Main customs material
Rostfreier Stahl
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/direct/BA21VC255/
Preview - Generation
Preview
3D
Dimension
2D